Publish your products
Kabelordner ZMA
Kabelordner ZMA

    Kabelordner ZMA

    Zum Einschnappen in C-Kanal Deckel. Zum Halten der Kabel in der gewünschten Lage.

    Specification
    • Art.Nr307129
      ELDAS®-Nr127018616
      WerkstoffStahl - S250GD
      Länge57.5 mm
      Breite25 mm
      Höhe18 mm
      Gewicht0.023 kg
    Technical specification
    • Unique ref.307129
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)18
    • Width (mm)25
    • Depth (mm)57.5
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.023
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit