Publish your products
Deckel zu Gitterbahn 100, RAL 7035
Deckel zu Gitterbahn 100, RAL 7035

    Deckel zu Gitterbahn 100, RAL 7035

    Schutz der Kabel vor Beschädigungen und Schmutz. Zusätzliche Sicherung durch Halteklammern bei vertikaler Installation. Polyethylenbeschichtet, halogenfrei.

    Varianten

    • Deckel zu Gitterbahn 300, RAL 7035 (Art.Nr: 307136)
    • Deckel zu Gitterbahn 600, RAL 7035 (Art.Nr: 307139)
    • Deckel zu Gitterbahn 500, RAL 7035 (Art.Nr: 307138)
    • Deckel zu Gitterbahn 400, RAL 7035 (Art.Nr: 307137)
    • Deckel zu Gitterbahn 200, RAL 7035 (Art.Nr: 307135)
    Specification
    • Art.Nr307134
      ELDAS®-Nr127023006
      WerkstoffStahl - DC01
      Länge3000 mm
      Breite117 mm
      Höhe13 mm
      Gewicht3.303 kg
      Blechstärke1 mm

      Varianten

      Deckel zu Gitterbahn 300, RAL 7035
      Art.Nr: 307136 | ELDAS®-Nr: 127023026 | Breite: 317 mm | Höhe: 13 mm | Gewicht: 8.574 kg

      Deckel zu Gitterbahn 600, RAL 7035
      Art.Nr: 307139 | ELDAS®-Nr: 127023056 | Breite: 617 mm | Höhe: 13 mm | Gewicht: 15.078 kg

      Deckel zu Gitterbahn 500, RAL 7035
      Art.Nr: 307138 | ELDAS®-Nr: 127023046 | Breite: 517 mm | Höhe: 13 mm | Gewicht: 12.723 kg

      Deckel zu Gitterbahn 400, RAL 7035
      Art.Nr: 307137 | ELDAS®-Nr: 127023036 | Breite: 417 mm | Höhe: 13 mm | Gewicht: 10.368 kg

      Deckel zu Gitterbahn 200, RAL 7035
      Art.Nr: 307135 | ELDAS®-Nr: 127023016 | Breite: 217 mm | Höhe: 13 mm | Gewicht: 5.658 kg

    Technical specification
    • Unique ref.307134
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)13
    • Width (mm)117
    • Depth (mm)3000
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)3.303
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit