Publish your products
Gitterbahn-Bogen 90° 100 x 60
Gitterbahn-Bogen 90° 100 x 60

    Gitterbahn-Bogen 90° 100 x 60

    Stahl Ø 4mm. Polyethylenbeschichtet, halogenfrei. Schraubenlos montierbar.

    Varianten

    • Gitterbahn-Bogen 90° 600 x 60 (Art.Nr: 307205)
    • Gitterbahn-Bogen 90° 500 x 60 (Art.Nr: 307204)
    • Gitterbahn-Bogen 90° 400 x 60 (Art.Nr: 307203)
    • Gitterbahn-Bogen 90° 300 x 60 (Art.Nr: 307202)
    • Gitterbahn-Bogen 90° 200 x 60 (Art.Nr: 307201)
    Specification
    • Art.Nr307200
      ELDAS®-Nr127024006
      WerkstoffStahl - S235JRC
      Länge441 mm
      Breite441 mm
      Höhe60 mm
      Gewicht0.7 kg

      Varianten

      Gitterbahn-Bogen 90° 600 x 60
      Art.Nr: 307205 | ELDAS®-Nr: 127024056 | Breite: 941 mm | Höhe: 60 mm | Gewicht: 2.6 kg

      Gitterbahn-Bogen 90° 500 x 60
      Art.Nr: 307204 | ELDAS®-Nr: 127024046 | Breite: 841 mm | Höhe: 60 mm | Gewicht: 2.1 kg

      Gitterbahn-Bogen 90° 400 x 60
      Art.Nr: 307203 | ELDAS®-Nr: 127024036 | Breite: 741 mm | Höhe: 60 mm | Gewicht: 1.7 kg

      Gitterbahn-Bogen 90° 300 x 60
      Art.Nr: 307202 | ELDAS®-Nr: 127024026 | Breite: 641 mm | Höhe: 60 mm | Gewicht: 1.335 kg

      Gitterbahn-Bogen 90° 200 x 60
      Art.Nr: 307201 | ELDAS®-Nr: 127024016 | Breite: 541 mm | Höhe: 60 mm | Gewicht: 0.987 kg

    Technical specification
    • Unique ref.307200
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)441
    • Depth (mm)441
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.7
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit