Publish your products
C-Kanal Deckel 50 L = 1000 in RAL 9010
C-Kanal Deckel 50 L = 1000 in RAL 9010

    C-Kanal Deckel 50 L = 1000 in RAL 9010

    Deckel zur schraubenlosen Befestigung auf den C-Kanal Kabelhalter. Stahl beschichtet. Reinweiss RAL 9010.

    Varianten

    • C-Kanal Deckel 50 L = 2000 in RAL 9010 (Art.Nr: 307371)
    Specification
    • Art.Nr307370
      ELDAS®-Nr127070016
      WerkstoffStahl - S235JRC
      Länge1000 mm
      Breite62.5 mm
      Höhe16.5 mm
      Gewicht0.347 kg

      Varianten

      C-Kanal Deckel 50 L = 2000 in RAL 9010
      Art.Nr: 307371 | ELDAS®-Nr: 127070026 | Breite: 62.5 mm | Höhe: 16.5 mm | Gewicht: 0.694 kg

    Technical specification
    • Unique ref.307370
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)16.5
    • Width (mm)62.5
    • Depth (mm)1000
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.347
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit