Publish your products
Multibahn 100 x 60 ZMA
Multibahn 100 x 60 ZMA

    Multibahn 100 x 60 ZMA

    Stapelbar. Abgerundete Sprossen mit Sprossenabstand 75mm. Geeignet für Schnellverleger.

    Varianten

    • Multibahn 500 x 60 ZMA (Art.Nr: 307440)
    • Multibahn 400 x 60 ZMA (Art.Nr: 307439)
    • Multibahn 300 x 60 ZMA (Art.Nr: 307438)
    • Multibahn 200 x 60 ZMA (Art.Nr: 307437)
    • Multibahn 600 x 60 ZMA (Art.Nr: 307441)
    Specification
    • Art.Nr307436
      ELDAS®-Nr127000306
      WerkstoffStahl - S250GD
      Länge3000 mm
      Breite133 mm
      Höhe60 mm
      Gewicht6.647 kg
      Blechstärke1.25 mm
      Sprossenabstand75 mm

      Varianten

      Multibahn 500 x 60 ZMA
      Art.Nr: 307440 | ELDAS®-Nr: 127000346 | Breite: 533 mm | Höhe: 60 mm | Gewicht: 10 kg

      Multibahn 400 x 60 ZMA
      Art.Nr: 307439 | ELDAS®-Nr: 127000336 | Breite: 433 mm | Höhe: 60 mm | Gewicht: 9.26 kg

      Multibahn 300 x 60 ZMA
      Art.Nr: 307438 | ELDAS®-Nr: 127000326 | Breite: 333 mm | Höhe: 60 mm | Gewicht: 8.344 kg

      Multibahn 200 x 60 ZMA
      Art.Nr: 307437 | ELDAS®-Nr: 127000316 | Breite: 233 mm | Höhe: 60 mm | Gewicht: 7.494 kg

      Multibahn 600 x 60 ZMA
      Art.Nr: 307441 | ELDAS®-Nr: 127000356 | Breite: 633 mm | Höhe: 60 mm | Gewicht: 11.008 kg

    Technical specification
    • Unique ref.307436
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)133
    • Depth (mm)3000
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)6.647
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit