Publish your products
2-Loch-Kopfplatte winkelverstellbar A4, 1.4404
2-Loch-Kopfplatte winkelverstellbar A4, 1.4404

    2-Loch-Kopfplatte winkelverstellbar A4, 1.4404

    Kopfplatte winkelverstellbar 0, 7.5°, 15°, 22.5°, 30,°45°, 67.5°. Für Tragkonstruktionen mit U- und Multifix Profilen. Befestigung der Profile mittels 2 Schraubengarnituren M10x70, Art. Nr. 309517 mit Distanzhülsen, separat bestellen. Rostfreier Stahl.

    Specification
    • Art.Nr307683
      ELDAS®-Nr127082026
      WerkstoffRostfreier Stahl - 1.4404
      Länge175 mm
      Breite144 mm
      Höhe128 mm
      Gewicht1.161 kg
      Blechstärke3 mm
    Technical specification
    • Unique ref.307683
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)128
    • Width (mm)144
    • Depth (mm)175
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.161
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit