Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/0140c5bb-e947-4ea2-8423-00985dc11a1c
Home
Categories
Electrical
Distribution
Seitenwand flexibel 110 ZMA
Unavailable in United States
lanz oensingen ag
Follow
Seitenwand flexibel 110 ZMA
Zum Anfertigen von Reduktionen. Montage an Seitenwänden.
Download
Specification
Specification
Art.Nr
307744
ELDAS®-Nr
127008436
Werkstoff
Stahl - S250GD
Länge
3000 mm
Breite
100 mm
Höhe
1.5 mm
Gewicht
3.372 kg
Blechstärke
1.5 mm
Technical specification
Technical specification
Unique ref.
307744
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
1.5
Width (mm)
100
Depth (mm)
3000
Links
Links
Product url
https://lanz-oens.ch/de/p/seitenwand-flexibel-110-zma-307744
Related
Related
Material main
Steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
3.372
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Cummins
Diesel Generator, QSX15 Series 450-500 kWe 60Hz
3.9
(
8
)
Download
Vertiv
Vertiv™ CoolLoop Thermal Wall
Download
Cummins
Diesel Generator, QST30 Series 750-1000 kWe 50/60Hz
4.6
(
7
)
Download
Cummins
Diesel Generator, QSB7-G5, 125-200 kW, 60Hz
4.3
(
9
)
Download