Publish your products
Deckel zu Winkel 90° NW 100 x 110 ZMA
Deckel zu Winkel 90° NW 100 x 110 ZMA

    Deckel zu Winkel 90° NW 100 x 110 ZMA

    Schutz der Kabel vor Beschädigungen und Schmutz. Zusätzliche Sicherung durch Halteklammern bei vertikaler Installation.

    Varianten

    • Deckel zu Winkel 90° NW 500 x 110 ZMA (Art.Nr: 307820)
    • Deckel zu Winkel 90° NW 400 x 110 ZMA (Art.Nr: 307819)
    • Deckel zu Winkel 90° NW 300 x 110 ZMA (Art.Nr: 307818)
    • Deckel zu Winkel 90° NW 200 x 110 ZMA (Art.Nr: 307817)
    • Deckel zu Winkel 90° NW 600 x 110 ZMA (Art.Nr: 307821)
    Specification
    • Art.Nr307816
      ELDAS®-Nr127014276
      WerkstoffStahl - S250GD
      Länge392 mm
      Breite205.5 mm
      Höhe14 mm
      Gewicht0.5 kg
      Blechstärke1 mm

      Varianten

      Deckel zu Winkel 90° NW 500 x 110 ZMA
      Art.Nr: 307820 | ELDAS®-Nr: 127014386 | Breite: 684.5 mm | Höhe: 14 mm | Gewicht: 4.1 kg

      Deckel zu Winkel 90° NW 400 x 110 ZMA
      Art.Nr: 307819 | ELDAS®-Nr: 127014376 | Breite: 574 mm | Höhe: 14 mm | Gewicht: 3.1 kg

      Deckel zu Winkel 90° NW 300 x 110 ZMA
      Art.Nr: 307818 | ELDAS®-Nr: 127014296 | Breite: 469 mm | Höhe: 14 mm | Gewicht: 2.24 kg

      Deckel zu Winkel 90° NW 200 x 110 ZMA
      Art.Nr: 307817 | ELDAS®-Nr: 127014286 | Breite: 327 mm | Höhe: 14 mm | Gewicht: 1.015 kg

      Deckel zu Winkel 90° NW 600 x 110 ZMA
      Art.Nr: 307821 | ELDAS®-Nr: 127014396 | Breite: 795 mm | Höhe: 14 mm | Gewicht: 5.3 kg

    Technical specification
    • Unique ref.307816
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)14
    • Width (mm)205.5
    • Depth (mm)392
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit