Publish your products
T-Abgang kompakt NW 100 x 110 mm ZMA

T-Abgang kompakt NW 100 x 110 mm ZMA

Varianten

  • T-Abgang kompakt NW 200 x 110 mm ZMA (Art.Nr: 307911)
  • T-Abgang kompakt NW 300 x 110 mm ZMA (Art.Nr: 307912)
  • T-Abgang kompakt NW 400 x 110 mm ZMA (Art.Nr: 307913)
  • T-Abgang kompakt NW 500 x 110 mm ZMA (Art.Nr: 307914)
  • T-Abgang kompakt NW 600 x 110 mm ZMA (Art.Nr: 307915)
  • T-Abgang kompakt NW 600 x 60 mm ZMA (Art.Nr: 307895)
Specification
  • Art.Nr307910
    ELDAS®-Nr127018806
    WerkstoffStahl - S250GD
    Länge360.6 mm
    Breite157.8 mm
    Höhe112.5 mm
    Gewicht0.52 kg

    Varianten

    T-Abgang kompakt NW 200 x 110 mm ZMA
    Art.Nr: 307911 | ELDAS®-Nr: 127018816 | Breite: 157.8 mm | Höhe: 112.5 mm | Gewicht: 0.62 kg

    T-Abgang kompakt NW 300 x 110 mm ZMA
    Art.Nr: 307912 | ELDAS®-Nr: 127018826 | Breite: 157.8 mm | Höhe: 112.5 mm | Gewicht: 0.73 kg

    T-Abgang kompakt NW 400 x 110 mm ZMA
    Art.Nr: 307913 | ELDAS®-Nr: 127018836 | Breite: 157.8 mm | Höhe: 112.5 mm | Gewicht: 0.84 kg

    T-Abgang kompakt NW 500 x 110 mm ZMA
    Art.Nr: 307914 | ELDAS®-Nr: 127018846 | Breite: 157.8 mm | Höhe: 112.5 mm | Gewicht: 0.94 kg

    T-Abgang kompakt NW 600 x 110 mm ZMA
    Art.Nr: 307915 | ELDAS®-Nr: 127018856 | Breite: 157.8 mm | Höhe: 112.5 mm | Gewicht: 1.05 kg

    T-Abgang kompakt NW 600 x 60 mm ZMA
    Art.Nr: 307895 | ELDAS®-Nr: 127018796 | Breite: 161.6 mm | Höhe: 62.5 mm | Gewicht: 0.92 kg

Technical specification
  • Unique ref.307910
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)112.5
  • Width (mm)157.8
  • Depth (mm)360.6
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)0.52
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit