Publish your products
Schutzkappe zu U-Profil 44 x 44 mm LD-PE
Schutzkappe zu U-Profil 44 x 44 mm LD-PE

    Schutzkappe zu U-Profil 44 x 44 mm LD-PE

    Zum Schutz vor Verletzungen.

    Specification
    • Art.Nr307990
      ELDAS®-Nr127080276
      WerkstoffKunststoff halogenfrei
      Länge47.5 mm
      Breite47.5 mm
      Höhe30 mm
      Gewicht0.013 kg
    Technical specification
    • Unique ref.307990
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)30
    • Width (mm)47.5
    • Depth (mm)47.5
    Related
    • Material mainPlastic
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.013
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit