Publish your products
Schiebestiel zu MB/KB/KP
Schiebestiel zu MB/KB/KP

    Schiebestiel zu MB/KB/KP

    Schiebeteil für Mittenaufhängung. In Kombination mit Bodenschiene Art. Nr. 308581 bis 308584, sep. bestellen.

    Specification
    • Art.Nr308571
      ELDAS®-Nr127082816
      WerkstoffStahl - DC01
      Länge78 mm
      Breite45 mm
      Höhe145.5 mm
      Gewicht0.417 kg
    Technical specification
    • Unique ref.308571
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)145.5
    • Width (mm)45
    • Depth (mm)78
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.417
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit