Publish your products
Bodenschiene 100 ZMA
Bodenschiene 100 ZMA

    Bodenschiene 100 ZMA

    Bodenschiene für Mittenaufhängung. In Kombination mit Schiebeteil Art. Nr. 308570 für Gitterbahnen oder 308571 für Multibahnen und Kabelpritschen, separat bestellen.

    Varianten

    • Bodenschiene 400 ZMA (Art.Nr: 308584)
    • Bodenschiene 300 ZMA (Art.Nr: 308583)
    • Bodenschiene 200 ZMA (Art.Nr: 308582)
    Specification
    • Art.Nr308581
      ELDAS®-Nr127083306
      WerkstoffStahl - S250GD
      Länge95.5 mm
      Höhe13 mm
      Gewicht0.088 kg

      Varianten

      Bodenschiene 400 ZMA
      Art.Nr: 308584 | ELDAS®-Nr: 127083336 | Höhe: 13 mm | Gewicht: 0.167 kg

      Bodenschiene 300 ZMA
      Art.Nr: 308583 | ELDAS®-Nr: 127083326 | Höhe: 13 mm | Gewicht: 0.125 kg

      Bodenschiene 200 ZMA
      Art.Nr: 308582 | ELDAS®-Nr: 127083316 | Höhe: 13 mm | Gewicht: 0.119 kg

    Technical specification
    • Unique ref.308581
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)13
    • Depth (mm)95.5
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.088
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit