Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/013ffce2-8490-45d1-baf3-36c2337b3047
Home
Categories
Electrical
Distribution
Verlängerungsmutter M10 x 30 gvz
Unavailable in United States
lanz oensingen ag
Follow
Verlängerungsmutter M10 x 30 gvz
Verlängerungsmutter zu Gewindestange.
Download
Specification
Specification
Art.Nr
308692
ELDAS®-Nr
-
Werkstoff
Stahl - 4.8
Gewicht
0.039 kg
Technical specification
Technical specification
Unique ref.
308692
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Links
Links
Product url
https://lanz-oens.ch/de/p/verlangerungsmutter-m10-x-30-gvz-308692
Related
Related
Material main
Steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.039
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Cummins
Diesel Generator, QSX15 Series 450-500 kWe 60Hz
3.9
(
8
)
Download
Vertiv
Vertiv™ CoolLoop Thermal Wall
Download
Cummins
Diesel Generator, QST30 Series 750-1000 kWe 50/60Hz
4.6
(
7
)
Download
Cummins
Diesel Generator, QSB7-G5, 125-200 kW, 60Hz
4.3
(
9
)
Download