Publish your products
Montagebügel ZMA

Montagebügel ZMA

Erforderlich zur Montage von Apparatemontageplatten. Befestigung an seitlichen Holmen mittels Schraubengarnituren M10, sep. bestellen 2x307740.

Specification
  • Art.Nr308987
    ELDAS®-Nr127099336
    WerkstoffStahl - S250GD
    Länge210 mm
    Breite35 mm
    Höhe25 mm
    Gewicht0.122 kg
    Blechstärke1 mm
Technical specification
  • Unique ref.308987
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)25
  • Width (mm)35
  • Depth (mm)210
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)0.122
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit