Publish your products
Deckenstützen Verstärkung geteilt E90 fvz
Deckenstützen Verstärkung geteilt E90 fvz

    Deckenstützen Verstärkung geteilt E90 fvz

    Verstärkungsstück. Verhindert Auslenkung der Deckenstütze bei Montage von Auslegern. Inkl. Schraubengarnitur M10.

    Specification
    • Art.Nr309350
      WerkstoffStahl - DD11
      Länge35 mm
      Breite43 mm
      Höhe80 mm
      Gewicht0.244 kg
      Blechstärke3 mm
    Technical specification
    • Unique ref.309350
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)80
    • Width (mm)43
    • Depth (mm)35
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.244
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit