Publish your products
Deckel 100 x 60 fvz

Deckel 100 x 60 fvz

Schutz der Kabel vor Beschädigungen und Schmutz. Zusätzliche Befestigung durch Halteklammern.

Varianten

  • Deckel 200 x 60 fvz (Art.Nr: 309521)
  • Deckel 600 x 60 fvz (Art.Nr: 309525)
  • Deckel 500 x 60 fvz (Art.Nr: 309524)
  • Deckel 400 x 60 fvz (Art.Nr: 309523)
  • Deckel 300 x 60 fvz (Art.Nr: 309522)
Specification
  • Art.Nr309520
    ELDAS®-Nr127053006
    WerkstoffStahl - DC01
    Länge3000 mm
    Breite128.5 mm
    Höhe13 mm
    Gewicht3.643 kg
    Blechstärke1.25 mm

    Varianten

    Deckel 200 x 60 fvz
    Art.Nr: 309521 | ELDAS®-Nr: 127053016 | Breite: 228.5 mm | Höhe: 13 mm | Gewicht: 5.993 kg

    Deckel 600 x 60 fvz
    Art.Nr: 309525 | ELDAS®-Nr: 127053056 | Breite: 628.5 mm | Höhe: 13 mm | Gewicht: 15.401 kg

    Deckel 500 x 60 fvz
    Art.Nr: 309524 | ELDAS®-Nr: 127053046 | Breite: 528.5 mm | Höhe: 13 mm | Gewicht: 13.058 kg

    Deckel 400 x 60 fvz
    Art.Nr: 309523 | ELDAS®-Nr: 127053036 | Breite: 428.5 mm | Höhe: 13 mm | Gewicht: 10.703 kg

    Deckel 300 x 60 fvz
    Art.Nr: 309522 | ELDAS®-Nr: 127053026 | Breite: 328.5 mm | Höhe: 13 mm | Gewicht: 8.336 kg

Technical specification
  • Unique ref.309520
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)13
  • Width (mm)128.5
  • Depth (mm)3000
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)3.643
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit