Publish your products
Ordnungs-Trennprofil H85 fvz
Ordnungs-Trennprofil H85 fvz

    Ordnungs-Trennprofil H85 fvz

    Ordnungstrennung durchgehend.

    Specification
    • Art.Nr309541
      ELDAS®-Nr127053536
      WerkstoffStahl - DC01
      Länge3000 mm
      Breite31.5 mm
      Höhe81 mm
      Gewicht2.948 kg
      Blechstärke1 mm
    Technical specification
    • Unique ref.309541
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)81
    • Width (mm)31.5
    • Depth (mm)3000
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)2.948
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit