Publish your products
Stossleiste 100 fvz
Stossleiste 100 fvz

    Stossleiste 100 fvz

    Befestigung auf Kabelbahnen. Geschraubt oder mit Kabelbahnclip.

    Varianten

    • Stossleiste 600 fvz (Art.Nr: 309710)
    • Stossleiste 500 fvz (Art.Nr: 309709)
    • Stossleiste 400 fvz (Art.Nr: 309708)
    • Stossleiste 300 fvz (Art.Nr: 309707)
    • Stossleiste 200 fvz (Art.Nr: 309706)
    Specification
    • Art.Nr309705
      ELDAS®-Nr127058506
      WerkstoffStahl - DC01
      Länge95 mm
      Breite65 mm
      Höhe5 mm
      Gewicht0.045 kg
      Blechstärke1 mm

      Varianten

      Stossleiste 600 fvz
      Art.Nr: 309710 | ELDAS®-Nr: 127058556 | Breite: 65 mm | Höhe: 5 mm | Gewicht: 0.286 kg

      Stossleiste 500 fvz
      Art.Nr: 309709 | ELDAS®-Nr: 127058546 | Breite: 65 mm | Höhe: 5 mm | Gewicht: 0.238 kg

      Stossleiste 400 fvz
      Art.Nr: 309708 | ELDAS®-Nr: 127058536 | Breite: 65 mm | Höhe: 5 mm | Gewicht: 0.19 kg

      Stossleiste 300 fvz
      Art.Nr: 309707 | ELDAS®-Nr: 127058526 | Breite: 65 mm | Höhe: 5 mm | Gewicht: 0.142 kg

      Stossleiste 200 fvz
      Art.Nr: 309706 | ELDAS®-Nr: 127058516 | Breite: 65 mm | Höhe: 5 mm | Gewicht: 0.093 kg

    Technical specification
    • Unique ref.309705
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)5
    • Width (mm)65
    • Depth (mm)95
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.045
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit