Publish your products
Multifix Doppel-Profilschiene 100 x 50 x 3000 fvz
Multifix Doppel-Profilschiene 100 x 50 x 3000 fvz

    Multifix Doppel-Profilschiene 100 x 50 x 3000 fvz

    Multifix C-Profil 100x50 verzahnt. Mit Vierkant- und Langlöchern. Für sehr hohe Traglasten geeignet. Befestigungsmittel M10.

    Varianten

    • Multifix Doppel-Profilschiene 100 x 50 x 6000 fvz (Art.Nr: 309715)
    Specification
    • Art.Nr309714
      ELDAS®-Nr-
      WerkstoffStahl - DD11
      Länge2998 mm
      Breite50 mm
      Höhe100 mm
      Gewicht16.045 kg

      Varianten

      Multifix Doppel-Profilschiene 100 x 50 x 6000 fvz
      Art.Nr: 309715 | Breite: 50 mm | Höhe: 100 mm | Gewicht: 32.109 kg

    Technical specification
    • Unique ref.309714
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)100
    • Width (mm)50
    • Depth (mm)2998
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)16.045
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit