Publish your products
Kreuzstück 200 x 60 fvz
Kreuzstück 200 x 60 fvz

    Kreuzstück 200 x 60 fvz

    Zur Verwendung für grosse Radien. Stapelbar. Sprossen aus C-Profil mit Sprossenabstand 300mm.

    Varianten

    • Kreuzstück 500 x 60 fvz (Art.Nr: 309803)
    • Kreuzstück 600 x 60 fvz (Art.Nr: 309804)
    • Kreuzstück 400 x 60 fvz (Art.Nr: 309802)
    • Kreuzstück 300 x 60 fvz (Art.Nr: 309801)
    Specification
    • Art.Nr309800
      ELDAS®-Nr127066616
      WerkstoffStahl - DC01
      Länge1600 mm
      Breite1600 mm
      Höhe60 mm
      Gewicht8.693 kg
      Blechstärke1.5 mm

      Varianten

      Kreuzstück 500 x 60 fvz
      Art.Nr: 309803 | ELDAS®-Nr: 127066646 | Breite: 1900 mm | Höhe: 60 mm | Gewicht: 11.005 kg

      Kreuzstück 600 x 60 fvz
      Art.Nr: 309804 | ELDAS®-Nr: 127066656 | Breite: 2000 mm | Höhe: 60 mm | Gewicht: 11.565 kg

      Kreuzstück 400 x 60 fvz
      Art.Nr: 309802 | ELDAS®-Nr: 127066636 | Breite: 1800 mm | Höhe: 60 mm | Gewicht: 9.891 kg

      Kreuzstück 300 x 60 fvz
      Art.Nr: 309801 | ELDAS®-Nr: 127066626 | Breite: 1700 mm | Höhe: 60 mm | Gewicht: 9.292 kg

    Technical specification
    • Unique ref.309800
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)1600
    • Depth (mm)1600
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)8.693
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit