Publish your products
Verstellb. Multifix Konsole verzahnt fvz
Verstellb. Multifix Konsole verzahnt fvz

    Verstellb. Multifix Konsole verzahnt fvz

    Kopfplatte stufenlos winkelverstellbar bis 30°. Montage mit Multifix Profil 50x50, separat bestellen.

    Specification
    • Art.Nr309823
      ELDAS®-Nr127082606
      WerkstoffStahl - DD11
      Länge208 mm
      Breite50 mm
      Höhe200 mm
      Gewicht1.509 kg
    Technical specification
    • Unique ref.309823
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)200
    • Width (mm)50
    • Depth (mm)208
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.509
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit