Publish your products
Verbinder-Paar gerade 200 x 44 mm, schwer fvz
Verbinder-Paar gerade 200 x 44 mm, schwer fvz

    Verbinder-Paar gerade 200 x 44 mm, schwer fvz

    Zum Verbinden bzw. Verlängern von U- und Multifix C-Profilen 50x50.

    Specification
    • Art.Nr309869
      ELDAS®-Nr127068006
      WerkstoffStahl - DC01
      Länge200 mm
      Breite44 mm
      Höhe8 mm
      Gewicht0.289 kg
      Blechstärke3 mm
    Technical specification
    • Unique ref.309869
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)8
    • Width (mm)44
    • Depth (mm)200
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.289
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit