Publish your products
6kt-Schraube M10 x 25 inkl. U-Scheibe A4, 1.4404
6kt-Schraube M10 x 25 inkl. U-Scheibe A4, 1.4404

    6kt-Schraube M10 x 25 inkl. U-Scheibe A4, 1.4404

    Sechskantschraube M10. Rostfreier Stahl.

    Varianten

    • 6kt-Schraube M10 x 70 mit U-Scheibe A4, 1.4404 (Art.Nr: 310023)
    • 6kt-Schraube M10 x 45 A4, 1.4404 (Art.Nr: 310022)
    Specification
    • Art.Nr310014
      ELDAS®-Nr127090046
      WerkstoffRostfreier Stahl - 1.4404
      Länge25 mm
      Gewicht0.049 kg

      Varianten

      6kt-Schraube M10 x 70 mit U-Scheibe A4, 1.4404
      Art.Nr: 310023 | ELDAS®-Nr: - | Gewicht: 0.077 kg

      6kt-Schraube M10 x 45 A4, 1.4404
      Art.Nr: 310022 | ELDAS®-Nr: - | Gewicht: 0.04 kg

    Technical specification
    • Unique ref.310014
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Depth (mm)25
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.049
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit