Publish your products
Hammerkopf-Schraubengarnitur M10 x 20 A4, 1.4404
Hammerkopf-Schraubengarnitur M10 x 20 A4, 1.4404
Hammerkopf-Schraubengarnitur M10 x 20 A4, 1.4404
Hammerkopf-Schraubengarnitur M10 x 20 A4, 1.4404

    Hammerkopf-Schraubengarnitur M10 x 20 A4, 1.4404

    Specification
    • Art.Nr310031
      WerkstoffRostfreier Stahl - 1.4404
      Länge32 mm
      Breite32 mm
      Höhe30 mm
      Gewicht0.08 kg
    Technical specification
    • Unique ref.310031
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)30
    • Width (mm)32
    • Depth (mm)32
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.08
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit