Publish your products
Aussenbogen 90° 200 x 60 ZMA
Aussenbogen 90° 200 x 60 ZMA

    Aussenbogen 90° 200 x 60 ZMA

    Zur Verwendung für grosse Radien. Stapelbar. Sprossen aus C-Profil mit Sprossenabstand 300mm.

    Varianten

    • Aussenbogen 90° 600 x 60 ZMA (Art.Nr: 313475)
    • Aussenbogen 90° 500 x 60 ZMA (Art.Nr: 313474)
    • Aussenbogen 90° 400 x 60 ZMA (Art.Nr: 313473)
    • Aussenbogen 90° 300 x 60 ZMA (Art.Nr: 313472)
    Specification
    • Art.Nr313471
      ELDAS®-Nr127004616
      WerkstoffStahl - S250GD
      Länge1217 mm
      Breite1217 mm
      Höhe60 mm
      Gewicht5.042 kg
      Blechstärke1.5 mm
      Sprossenabstand272 mm

      Varianten

      Aussenbogen 90° 600 x 60 ZMA
      Art.Nr: 313475 | ELDAS®-Nr: 127004656 | Breite: 2017 mm | Höhe: 60 mm | Gewicht: 9.243 kg

      Aussenbogen 90° 500 x 60 ZMA
      Art.Nr: 313474 | ELDAS®-Nr: 127004646 | Breite: 1817 mm | Höhe: 60 mm | Gewicht: 8.26 kg

      Aussenbogen 90° 400 x 60 ZMA
      Art.Nr: 313473 | ELDAS®-Nr: 127004636 | Breite: 1617 mm | Höhe: 60 mm | Gewicht: 7.1 kg

      Aussenbogen 90° 300 x 60 ZMA
      Art.Nr: 313472 | ELDAS®-Nr: 127004626 | Breite: 1417 mm | Höhe: 60 mm | Gewicht: 6.027 kg

    Technical specification
    • Unique ref.313471
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)1217
    • Depth (mm)1217
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)5.042
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit