Publish your products
Innenbogen 45° 200 x 60 ZMA
Innenbogen 45° 200 x 60 ZMA

    Innenbogen 45° 200 x 60 ZMA

    Zur Verwendung für grosse Radien. Stapelbar. Sprossen aus C-Profil mit Sprossenabstand 300mm.

    Varianten

    • Innenbogen 45° 600 x 60 ZMA (Art.Nr: 313481)
    • Innenbogen 45° 500 x 60 ZMA (Art.Nr: 313480)
    • Innenbogen 45° 400 x 60 ZMA (Art.Nr: 313479)
    • Innenbogen 45° 300 x 60 ZMA (Art.Nr: 313478)
    Specification
    • Art.Nr313477
      ELDAS®-Nr-
      WerkstoffStahl - S250GD
      Länge848 mm
      Breite516 mm
      Höhe60 mm
      Gewicht2.514 kg
      Blechstärke1.25 mm
      Sprossenabstand164 mm

      Varianten

      Innenbogen 45° 600 x 60 ZMA
      Art.Nr: 313481 | ELDAS®-Nr: - | Breite: 916 mm | Höhe: 60 mm | Gewicht: 3.609 kg

      Innenbogen 45° 500 x 60 ZMA
      Art.Nr: 313480 | ELDAS®-Nr: - | Breite: 816 mm | Höhe: 60 mm | Gewicht: 3.335 kg

      Innenbogen 45° 400 x 60 ZMA
      Art.Nr: 313479 | ELDAS®-Nr: - | Breite: 716 mm | Höhe: 60 mm | Gewicht: 3.061 kg

      Innenbogen 45° 300 x 60 ZMA
      Art.Nr: 313478 | ELDAS®-Nr: - | Breite: 616 mm | Höhe: 60 mm | Gewicht: 2.788 kg

    Technical specification
    • Unique ref.313477
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)516
    • Depth (mm)848
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)2.514
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit