Publish your products
Aussenbogen 45° 200 x 60 ZMA
Aussenbogen 45° 200 x 60 ZMA

    Aussenbogen 45° 200 x 60 ZMA

    Zur Verwendung für grosse Radien. Stapelbar. Sprossen aus C-Profil mit Sprossenabstand 300mm.

    Varianten

    • Aussenbogen 45° 600 x 60 ZMA (Art.Nr: 313487)
    • Aussenbogen 45° 500 x 60 ZMA (Art.Nr: 313486)
    • Aussenbogen 45° 400 x 60 ZMA (Art.Nr: 313485)
    • Aussenbogen 45° 300 x 60 ZMA (Art.Nr: 313484)
    Specification
    • Art.Nr313483
      ELDAS®-Nr-
      WerkstoffStahl - S250GD
      Länge1060 mm
      Breite604 mm
      Höhe60 mm
      Gewicht3.101 kg
      Blechstärke1.25 mm
      Sprossenabstand242 mm

      Varianten

      Aussenbogen 45° 600 x 60 ZMA
      Art.Nr: 313487 | ELDAS®-Nr: - | Breite: 1121 mm | Höhe: 60 mm | Gewicht: 5.242 kg

      Aussenbogen 45° 500 x 60 ZMA
      Art.Nr: 313486 | ELDAS®-Nr: - | Breite: 992 mm | Höhe: 60 mm | Gewicht: 4.729 kg

      Aussenbogen 45° 400 x 60 ZMA
      Art.Nr: 313485 | ELDAS®-Nr: - | Breite: 863 mm | Höhe: 60 mm | Gewicht: 4.216 kg

      Aussenbogen 45° 300 x 60 ZMA
      Art.Nr: 313484 | ELDAS®-Nr: - | Breite: 733 mm | Höhe: 60 mm | Gewicht: 3.572 kg

    Technical specification
    • Unique ref.313483
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)604
    • Depth (mm)1060
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)3.101
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit