Publish your products
Kabelpritsche 200 x 60 A4, 1.4571

Kabelpritsche 200 x 60 A4, 1.4571

Kabelpritsche mit Seitenwandlochungen und C-Profil Sprossen. Ineinander stapelbar und platzsparend.

Varianten

  • Kabelpritsche 400 x 60 A4, 1.4571 (Art.Nr: 316104)
  • Kabelpritsche 300 x 60 A4, 1.4571 (Art.Nr: 316103)
Specification
  • Art.Nr316102
    WerkstoffRostfreier Stahl - 1.4571
    Länge3000 mm
    Breite231 mm
    Höhe60 mm
    Gewicht7.76 kg
    Blechstärke1.25 mm
    Sprossenabstand150 mm

    Varianten

    Kabelpritsche 400 x 60 A4, 1.4571
    Art.Nr: 316104 | Breite: 431 mm | Höhe: 60 mm | Gewicht: 9.5 kg

    Kabelpritsche 300 x 60 A4, 1.4571
    Art.Nr: 316103 | Breite: 331 mm | Höhe: 60 mm | Gewicht: 8.64 kg

Technical specification
  • Unique ref.316102
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)60
  • Width (mm)231
  • Depth (mm)3000
Related
  • Material mainStainless steel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)7.76
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit