Publish your products
Verbinder gerade 60 A4, 1.4571
Verbinder gerade 60 A4, 1.4571

    Verbinder gerade 60 A4, 1.4571

    Zum seitlichen Verbinden von Stossstellen. Vertikal abgewinkelt. Inkl. Schraubengarnituren M6. Montage aussen, rostfreier Stahl.

    Specification
    • Art.Nr316211
      WerkstoffRostfreier Stahl - 1.4571
      Länge275 mm
      Breite1 mm
      Höhe60 mm
      Gewicht0.12 kg
    Technical specification
    • Unique ref.316211
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)1
    • Depth (mm)275
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.12
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit