Publish your products
Kabelschutz-Profilschiene 35 x 35 A4, 1.4571
Kabelschutz-Profilschiene 35 x 35 A4, 1.4571

    Kabelschutz-Profilschiene 35 x 35 A4, 1.4571

    Nur auf Anfrage erhältlich

    Varianten

    • Kabelschutz-Profilschiene 55 x 55 A4, 1.4571 (Art.Nr: 316802)
    • Kabelschutz-Profilschiene 40 x 70 A4, 1.4571 (Art.Nr: 316803)
    • Kabelschutz-Profilschiene 70 x 70 A4, 1.4571 (Art.Nr: 316804)
    Specification
    • Art.Nr316801
      WerkstoffRostfreier Stahl - 1.4571
      Länge3000 mm
      Breite91.7 mm
      Höhe35 mm
      Gewicht1.73 kg
      Blechstärke0.5 mm

      Varianten

      Kabelschutz-Profilschiene 55 x 55 A4, 1.4571
      Art.Nr: 316802 | Breite: 121.5 mm | Höhe: 53.4 mm | Gewicht: 2.42 kg

      Kabelschutz-Profilschiene 40 x 70 A4, 1.4571
      Art.Nr: 316803 | Breite: 115.3 mm | Höhe: 70 mm | Gewicht: 2.65 kg

      Kabelschutz-Profilschiene 70 x 70 A4, 1.4571
      Art.Nr: 316804 | Breite: 145.3 mm | Höhe: 70 mm | Gewicht: 5.97 kg

    Technical specification
    • Unique ref.316801
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)35
    • Width (mm)91.7
    • Depth (mm)3000
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.73
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit