Publish your products
Klemmstück für Ausleger A4, 1.4571
Klemmstück für Ausleger A4, 1.4571

    Klemmstück für Ausleger A4, 1.4571

    Klemmstück mit Schraube M6. Verdrehsicher. Rostfreier Stahl.

    Specification
    • Art.Nr316905
      WerkstoffRostfreier Stahl - 1.4529
      Länge40 mm
      Breite21 mm
      Höhe20 mm
      Gewicht0.022 kg
    Technical specification
    • Unique ref.316905
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)20
    • Width (mm)21
    • Depth (mm)40
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.022
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit