Publish your products
Verzahnter Nutenstein M10 A4, 1.4571

Verzahnter Nutenstein M10 A4, 1.4571

Varianten

  • 6kt-Schraube DIN 933-M10 x 25 HCR, A8-80, 1.4529 (Art.Nr: 316908)
Specification
  • Art.Nr316907
    WerkstoffRostfreier Stahl - 1.4571
    Länge43.5 mm
    Breite20 mm
    Höhe10 mm
    Gewicht0.052 kg

    Varianten

    6kt-Schraube DIN 933-M10 x 25 HCR, A8-80, 1.4529
    Art.Nr: 316908 | Breite: 17 mm

Technical specification
  • Unique ref.316907
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)10
  • Width (mm)20
  • Depth (mm)43.5
Related
  • Material mainStainless steel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)0.052
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit