Publish your products
Deckel zu WSMB-Bogen 45° 200 ZMA

Deckel zu WSMB-Bogen 45° 200 ZMA

Varianten

  • Deckel zu WSMB-Bogen 45° 300 ZMA (Art.Nr: 320089)
  • Deckel zu WSMB-Bogen 45° 400 ZMA (Art.Nr: 320090)
  • Deckel zu WSMB-Bogen 45° 500 ZMA (Art.Nr: 320091)
  • Deckel zu WSMB-Bogen 45° 600 ZMA (Art.Nr: 320092)
Specification
  • Art.Nr320088
    WerkstoffStahl - S250GD
    Länge838 mm
    Breite486 mm
    Höhe1 mm
    Gewicht1.361 kg

    Varianten

    Deckel zu WSMB-Bogen 45° 300 ZMA
    Art.Nr: 320089 | Breite: 586 mm | Höhe: 1 mm | Gewicht: 2.131 kg

    Deckel zu WSMB-Bogen 45° 400 ZMA
    Art.Nr: 320090 | Breite: 696 mm | Höhe: 1 mm | Gewicht: 2.968 kg

    Deckel zu WSMB-Bogen 45° 500 ZMA
    Art.Nr: 320091 | Breite: 786 mm | Höhe: 1 mm | Gewicht: 3.873 kg

    Deckel zu WSMB-Bogen 45° 600 ZMA
    Art.Nr: 320092 | Breite: 886 mm | Höhe: 1 mm | Gewicht: 4.831 kg

Technical specification
  • Unique ref.320088
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)1
  • Width (mm)486
  • Depth (mm)838
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)1.361
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit