Publish your products
WSMB-Verbinder gerade 110 fvz
WSMB-Verbinder gerade 110 fvz

    WSMB-Verbinder gerade 110 fvz

    Zum seitlichen Verbinden von Stossstellen. Gerade. Inkl. Schraubengarnituren M10. Montage aussen.

    Specification
    • Art.Nr320160
      ELDAS®-Nr127008156
      WerkstoffStahl - DC01
      Länge350 mm
      Breite26.5 mm
      Höhe104.5 mm
      Gewicht1.449 kg
    Technical specification
    • Unique ref.320160
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)104.5
    • Width (mm)26.5
    • Depth (mm)350
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.449
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit