Publish your products
WSMB-Winkelverbinder 110 fvz
WSMB-Winkelverbinder 110 fvz

    WSMB-Winkelverbinder 110 fvz

    Zum seitlichen Verbinden von Stossstellen. Gerade oder abgewinkelt. Inkl. Schraubengarnituren M10. Montage aussen.

    Specification
    • Art.Nr320161
      ELDAS®-Nr127008166
      WerkstoffStahl - DC01
      Länge350 mm
      Breite25.5 mm
      Höhe86 mm
      Gewicht0.771 kg
      Blechstärke2 mm
    Technical specification
    • Unique ref.320161
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)86
    • Width (mm)25.5
    • Depth (mm)350
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.771
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit