Publish your products
WSMB-Winkel 90° eckig 200 x 60 fvz

WSMB-Winkel 90° eckig 200 x 60 fvz

Zur Verwendung bei geringen Platzverhältnissen. Sprossen aus C-Profil mit Sprossenabstand 150mm.

Varianten

  • WSMB-Winkel 90° eckig 600 x 60 fvz (Art.Nr: 322158)
  • WSMB-Winkel 90° eckig 500 x 60 fvz (Art.Nr: 322157)
  • WSMB-Winkel 90° eckig 400 x 60 fvz (Art.Nr: 322156)
  • WSMB-Winkel 90° eckig 300 x 60 fvz (Art.Nr: 322155)
Specification
  • Art.Nr322154
    ELDAS®-Nr-
    WerkstoffStahl - DC01
    Länge645 mm
    Breite645 mm
    Höhe60 mm
    Gewicht4.35 kg
    Blechstärke1.5 mm

    Varianten

    WSMB-Winkel 90° eckig 600 x 60 fvz
    Art.Nr: 322158 | Breite: 1045 mm | Höhe: 60 mm | Gewicht: 6.75 kg

    WSMB-Winkel 90° eckig 500 x 60 fvz
    Art.Nr: 322157 | Breite: 945 mm | Höhe: 60 mm | Gewicht: 6.15 kg

    WSMB-Winkel 90° eckig 400 x 60 fvz
    Art.Nr: 322156 | Breite: 845 mm | Höhe: 60 mm | Gewicht: 5.55 kg

    WSMB-Winkel 90° eckig 300 x 60 fvz
    Art.Nr: 322155 | Breite: 745 mm | Höhe: 60 mm | Gewicht: 4.9 kg

Technical specification
  • Unique ref.322154
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)60
  • Width (mm)645
  • Depth (mm)645
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)4.35
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit