Publish your products
Decken-Wand-Schlaufe DWS 54 x 70 gvz
Decken-Wand-Schlaufe DWS 54 x 70 gvz

    Decken-Wand-Schlaufe DWS 54 x 70 gvz

    Zur Mehrfachverlegung von Kabeln.

    Varianten

    • Decken-Wand-Schlaufe DWS 68 x 110 gvz (Art.Nr: 334110)
    • Decken-Wand-Schlaufe DWS 105 x 140 gvz (Art.Nr: 334015)
    Specification
    • Art.Nr334105
      ELDAS®-Nr120006526
      WerkstoffStahl - DD11
      Länge55 mm
      Breite40 mm
      Höhe74 mm
      Gewicht0.1 kg

      Varianten

      Decken-Wand-Schlaufe DWS 68 x 110 gvz
      Art.Nr: 334110 | ELDAS®-Nr: 120006326 | Breite: 40 mm | Höhe: 111 mm | Gewicht: 0.1 kg

      Decken-Wand-Schlaufe DWS 105 x 140 gvz
      Art.Nr: 334015 | ELDAS®-Nr: 120006926 | Breite: 57 mm | Höhe: 140 mm | Gewicht: 0.12 kg

    Technical specification
    • Unique ref.334105
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)74
    • Width (mm)40
    • Depth (mm)55
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.1
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit