Publish your products
Unterlagsscheibe M10 11.3 x 3.7 x 32 gvz
Unterlagsscheibe M10 11.3 x 3.7 x 32 gvz

    Unterlagsscheibe M10 11.3 x 3.7 x 32 gvz

    Unterlagsscheibe M10.

    Specification
    • Art.Nr350125
      ELDAS®-Nr-
      WerkstoffStahl
      Länge32 mm
      Breite3.7 mm
      Höhe3.7 mm
      Gewicht0.019 kg
    Technical specification
    • Unique ref.350125
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)3.7
    • Width (mm)3.7
    • Depth (mm)32
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.019
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit