Publish your products
Multifix Konsole leicht für GB 25 x 50 x 250 mm gvz

Multifix Konsole leicht für GB 25 x 50 x 250 mm gvz

Varianten

  • Multifix Konsole leicht für GB 25 x 50 x 350 mm gvz (Art.Nr: 350336)
  • Multifix Konsole leicht für GB 25 x 50 x 450 mm gvz (Art.Nr: 350337)
Specification
  • Art.Nr350335
    WerkstoffStahl - DD11
    Länge256 mm
    Breite50 mm
    Höhe100 mm
    Gewicht0.8 kg

    Varianten

    Multifix Konsole leicht für GB 25 x 50 x 350 mm gvz
    Art.Nr: 350336 | Breite: 50 mm | Höhe: 100 mm | Gewicht: 1 kg

    Multifix Konsole leicht für GB 25 x 50 x 450 mm gvz
    Art.Nr: 350337 | Breite: 50 mm | Höhe: 100 mm | Gewicht: 1.2 kg

Technical specification
  • Unique ref.350335
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)100
  • Width (mm)50
  • Depth (mm)256
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)0.8
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit