Publish your products
U-Kanal 40 x 50
U-Kanal 40 x 50

    U-Kanal 40 x 50

    Stahl Ø 4mm. Polyethylenbeschichtet, halogenfrei. Schraubenlos montierbar.

    Varianten

    • U-Kanal 65 x 100 (Art.Nr: 353104)
    • U-Kanal 65 x 75 (Art.Nr: 353103)
    • U-Kanal 40 x 100 (Art.Nr: 353102)
    • U-Kanal 40 x 75 (Art.Nr: 353101)
    Specification
    • Art.Nr353100
      ELDAS®-Nr127020306
      WerkstoffStahl - S235JRC
      Länge1954 mm
      Breite50 mm
      Höhe40 mm
      Gewicht1.4 kg
      Blechstärke5 mm

      Varianten

      U-Kanal 65 x 100
      Art.Nr: 353104 | ELDAS®-Nr: 127020346 | Breite: 100 mm | Höhe: 65 mm | Gewicht: 1.9 kg

      U-Kanal 65 x 75
      Art.Nr: 353103 | ELDAS®-Nr: 127020336 | Breite: 75 mm | Höhe: 65 mm | Gewicht: 1.6 kg

      U-Kanal 40 x 100
      Art.Nr: 353102 | ELDAS®-Nr: 127020326 | Breite: 100 mm | Höhe: 40 mm | Gewicht: 1.8 kg

      U-Kanal 40 x 75
      Art.Nr: 353101 | ELDAS®-Nr: 127020316 | Breite: 75 mm | Höhe: 40 mm | Gewicht: 1.497 kg

    Technical specification
    • Unique ref.353100
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)40
    • Width (mm)50
    • Depth (mm)1954
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.4
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit