Publish your products
Apparatehalterung FLF-3 steckbar
Apparatehalterung FLF-3 steckbar

    Apparatehalterung FLF-3 steckbar

    Zur Montage von FLF-Steckdosen an Gitterbahnen. Befestigung steckbar. Polyethylenbeschichtet, halogenfrei.

    Specification
    • Art.Nr357545
      ELDAS®-Nr154901006
      WerkstoffStahl - DC01
      Länge214 mm
      Breite53 mm
      Höhe70 mm
      Gewicht0.09 kg
      Blechstärke1.5 mm
    Technical specification
    • Unique ref.357545
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)70
    • Width (mm)53
    • Depth (mm)214
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.09
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit