Publish your products
Finno Arcsport
Lappset

Finno Arcsport

Finno lekplatsutrustning utgörs av en serie lekplatsklassiker i trä. Finno lekplatsutrustning omfattar gungor, sandlådor, rutschkanor, klätterställningar, gungdjur och karusellprodukter, multiaktivitetsutrustning samt sportutrustning för användare i olika åldrar.
Technical specification
  • Unique ref.finno_arcsport
  • TypeObject (single object)
  • Date of publishing2012-06-05
  • Edition number1
  • Height (mm)3250
  • Width (mm)13420
  • Depth (mm)28390
Related
  • Material mainWood
  • Material secondaryAluminum
  • Designed inSweden
  • Manufactured inFinland
  • Weight Net (Kg)25
Classification
  • BIMobject CategoryLandscaping - Playground
  • IFC classificationFurniture
  • UNSPSC nameProfiles
  • UNSPSC code301023
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit