Hellerup 4-Person Backrest Bench

Hellerup 4-Person Backrest Bench

Along with functionality, aesthetic value is essential in all types of urban spaces. This four-person bench from our Hellerup line is a combination of these two qualities. Its comfortable backrest and seat are made of high quality larch wood, while the bench base consists of powder-coated steel, which ensures durability and weather resistance, resulting in long-term use. Its minimalistic shape has been created inspired by Scandinavian architecture. This bench is also available in a three-person version.

Specification
  • The bench is made of the powder-coated steel. Its seat is made of larch wood. All products from Københagen line can be adjusted to 2 following types of foundations: F (In-ground installation. Special surface preparation is required) and S (Item can be attached to the ground with a chemical anchor or - for some products - freestanding ). The choice of foundations type should be made before purchase. Please contact us so we can help you to decide which installation method would be optimal.

Technical specification
  • Unique ref.hellerup-4-person-backrest-bench
  • Collection setHellerup
  • CollectionUrban furniture
  • TypeObject (single object)
  • Date of publishing2022-04-19
  • Edition number1
  • Height (mm)940
  • Width (mm)1800
Related
  • Material mainPowder coated steel
  • Material secondaryWood
  • Weight Net (Kg)110
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeJQ50
  • Uniclass 1.4 DescriptionSite/Street furniture/equipment
  • Uniclass 2.0 CodePR-35-12-84
  • Uniclass 2.0 DescriptionStreet And Site Benches
  • Uniclass 2015 CodePr_40_30_29_84
  • Uniclass 2015 DescriptionStreet and site benches
  • NBS Reference Code35-12-84
  • NBS Reference DescriptionStreet And Site Benches
  • CSI MasterFormat 2014 Code12 67 23
  • CSI MasterFormat 2014 TitleBenches
  • OmniClass Number23-11 29 13 11
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Albania
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Poland
Liechtenstein
Portugal
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Romania
Vatican City
Latvia
Italy
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Jersey
Estonia
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Faroe Islands
Åland Islands