Set your location and language to prioritise localised information. Continue
Kødbyen Waste Bin
Archived

Kødbyen Waste Bin

This waste bin from our Kødbyen line is an essential element of small architecture furniture created for everyday use. Its unique yet functional design inspired by Scandinavian urban architecture will provide an encouragement to passers-by to become environmentally conscious. With its modern form, it creates a coherent set with the rest of the Kødbyen line, which provides for many design possibilities. Made of powder-coated steel, it provides both stability and weather resistance and ensures long-term use.

Specification
  • The litter bin is made of the powder-coated steel and its top is covered with larch wood. All products from Københagen line can be adjusted to 2 following types of foundations: F (In-ground installation. Special surface preparation is required) and S (Item can be attached to the ground with a chemical anchor or - for some products - freestanding ). The choice of foundations type should be made before purchase. Please contact us so we can help you to decide which installation method would be optimal.

Technical specification
  • Unique ref.kodbyen-wste-bin
  • Product familyKødbyen
  • Product groupUrban furniture
  • TypeObject (single object)
  • Date of publishing2022-04-19
  • Edition number1
  • Height (mm)900
  • Width (mm)450
Related
  • Material mainPowder coated steel
  • Material secondaryWood
  • Weight Net (Kg)45
Classification
  • BIMobject CategoryLandscaping - Waste & Recycling
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_07_58
  • Uniclass 2015 DescriptionNon-segregated waste bins
  • CSI MasterFormat 2014 Code11 82 13
  • CSI MasterFormat 2014 TitleSolid Waste Bins
  • OmniClass Number23-39 45 25 13
  • OmniClass TitleSolid Waste Bins
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS