Publish your products
LINEA 2.4.5 Wall cladding
LINEA 2.4.5 Wall cladding
LINEA 2.4.5 Wall cladding
LINEA 2.4.5 Wall cladding
LINEA 2.4.5 Wall cladding
    Laudescher

    LINEA 2.4.5 Wall cladding

    Acoustic solid wood panels for interior wall cladding

    Specification
    • TECHNICAL SPECS Form : linear Total thickness : 69 mm Wood section : 20 x 42 mm Black rear wooden counter-slats : 34 x 45 mm Spacing between slats : 55 mm Average void area : 73% FINISH/FIRE REACTION Natural D-s2,d0 / B-s1,d0 / B-s2, d0 Clear varnish D-s2,d0 / B-s1,d0 / B-s2, d0 Wax Color D-s2,d0 / B-s1,d0 / B-s2, d0 Wax Color + varnish D-s2,d0 / B-s1,d0 / B-s2, d0
    Technical specification
    • Unique ref.lauder-linea-2-4-5-wall
    • Product familyLINEA
    • Product groupWall cladding
    • TypeObject (single object)
    • Date of publishing2020-02-28
    • Edition number1
    Related
    • Material mainWood
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-15 15 15
    • OmniClass TitleWall Cladding Panels
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    Europe
    Belgium
    Denmark
    France
    Germany
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit