LINEA 3D BAMBOO WAVE Wall claddingLINEA 3D BAMBOO WAVE Wall claddingLINEA 3D BAMBOO WAVE Wall cladding
View previous images
View next images
Laudescher

LINEA 3D BAMBOO WAVE Wall cladding

Acoustic solid wood panels for interior wall cladding

Specification
  • TECHNICAL SPECS
    Form : linear
    Total thickness : 91 mm
    Wood section : 40 x 56 mm
    Black rear wooden counter-slats : 34 x 45 mm
    Spacing between slats : 35 mm
    Average void area : 47%

    FINISH/FIRE REACTION
    Natural D-s2,d0 / B-s1,d0 / B-s2, d0
    Clear varnish D-s2,d0 / B-s1,d0 / B-s2, d0
    Wax Color D-s2,d0 / B-s1,d0 / B-s2, d0
    Wax Color + varnish D-s2,d0 / B-s1,d0 / B-s2, d0
Technical specification
  • Unique ref.lauder-linea-3d-bamboo-wave-wall
  • Collection setLINEA
  • CollectionWall cladding
  • TypeObject (single object)
  • Date of publishing2020-02-28
  • Edition number1
Related
  • Material mainWood
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationCovering
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 1.4 CodeL515
  • Uniclass 1.4 DescriptionWall coverings (internal)
  • Uniclass 2.0 CodeSS-25-20
  • Uniclass 2.0 DescriptionWall Cladding Systems
  • Uniclass 2015 CodeSs_25_20
  • Uniclass 2015 DescriptionWall cladding systems
  • NBS Reference Code25-20
  • NBS Reference DescriptionWall Cladding Systems
  • CSI MasterFormat 2014 Code07 42 00
  • CSI MasterFormat 2014 TitleWall Panels
  • OmniClass Number23-15 15 15
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Europe
France