This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LAUFEN PRO 1200x800 shower tray, super flat

Unique ref.: 210952
Brand: LAUFEN
Product family: LAUFEN PRO
Product group: SHOWER TRAYS
Width (mm): 1200
Height (mm): 33
Depth (mm): 800
Date of publishing: 2020-03-02
Edition number: 1
Type: Object (single object)
Download (10)
Shower tray, made of Marbond composite material, super flat, rectangular, outlet at short side


Material main: Solid surface
Material secondary:
Designed in: Switzerland
Manufactured in:

BIMobject Category: Sanitary - Shower trays
IFC classification: Sanitary Terminal
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 2015 Code: Pr_40_20_06_84
Uniclass 2015 Description: Shower trays
NBS Reference Code: 35-06-84
NBS Reference Description: Shower Trays
CSI MasterFormat 2014 Code: 22 41 23
CSI MasterFormat 2014 Title: Residential Showers
OmniClass Number: 23-31 17 00
OmniClass Title: Showers
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

BIMobject®