Unique ref.: | 211950 |
---|---|
Brand: | LAUFEN |
Product family: | LAUFEN PRO |
Product group: | SHOWER TRAYS |
Width (mm): | 1600 |
Height (mm): | 900 |
Depth (mm): | 31 |
Date of publishing: | 2020-12-22 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.laufen.com/catalogue/product?productCode=221950 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.laufen.com/services/certificates |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/laufen/product/211950
Material main: | Cast marble |
---|---|
Material secondary: | |
Designed in: | Switzerland |
Manufactured in: | Poland |
BIMobject Category: | Sanitary - Shower trays |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Showers |
UNSPSC code: | 30181503 |
Uniclass 1.4 Code: | L72143 |
Uniclass 1.4 Description: | Shower trays |
Uniclass 2.0 Code: | PR-35-06-84 |
Uniclass 2.0 Description: | Shower Trays |
Uniclass 2015 Code: | Pr_40_20_06_84 |
Uniclass 2015 Description: | Shower trays |
NBS Reference Code: | 35-06-84 |
NBS Reference Description: | Shower Trays |
CSI MasterFormat 2014 Code: | 22 41 23 |
CSI MasterFormat 2014 Title: | Residential Showers |
OmniClass Number: | 23-31 17 00 |
OmniClass Title: | Showers |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Depth | 1600 mm |
Height | 32 mm |
Material | Marbond |
Mounting | Corner ; Built-in ; Niche |
Width | 900 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Marbond |
BIMobject®