This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KARTELL BY LAUFEN Paper holder, Ø 183 mm

Unique ref.: 384332
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: ACCESSORIES
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (9)
Paper holder, d=183 mm, with Disc bowl transparent crystal


Material main: Brassware
Material secondary: Chrome
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 1.4

BIMobject Category: Sanitary - Bathroom Accessories
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories

BIMobject®