This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LAUFEN PRO S Towel frame for 813966

Unique ref.: 385961
Brand: LAUFEN
Product family: LAUFEN PRO S
Product group: Accessories
Width (mm): 1030
Height (mm): 745
Depth (mm): 445
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (6)
Towel frame for washbasin 813966


Material main: Metal
Material secondary: Chrome
Designed in: Switzerland
Manufactured in: Italy
Weight Net (Kg): 3

BIMobject Category: Furniture - Shelving & Storage

BIMobject®